Cross-over 110 FS
Type LK 1160 R5 FS
Item no. 6219690
EAN 4012196685578



Item no. / Type
Width
Rail thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cross-over for the creation of horizontal branches, fitting for cable ladders of side height 110 mm. With connector perforation. Can be used in indoor areas. Connector and fastening material must be ordered separately. Fittings must be supported by the support structure.
Technical data
Dimensions
| Width | 600 mm |
|---|---|
| Height | 110 mm |
| Dimension B | 600 mm |
| Dimension R | 500 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Version of the rungs | Profile unperforated |
| Side rail version | Profile (open) |
| ROHS-conformant | yes |
| Rail thickness | 1,5 mm |
| Dimension | 110x600 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
46,8332 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 46,8332 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 46,8332 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6216545
Straight connector cable ladders LVG FSType
LVG 110 FS
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Rail thickness
Item no.
LK 1120 R5 FS
200
1,5
6219682
LK 1130 R5 FS
300
1,5
6219684
LK 1140 R5 FS
400
1,5
6219686
LK 1150 R5 FS
500
1,5
6219688
LK 1160 R5 FS
600
1,5
6219690
Width
LK 1120 R5 FS
Item no.
6219682
Width
200
Rail thickness
1,5
LK 1130 R5 FS
Item no.
6219684
Width
300
Rail thickness
1,5
LK 1140 R5 FS
Item no.
6219686
Width
400
Rail thickness
1,5
LK 1150 R5 FS
Item no.
6219688
Width
500
Rail thickness
1,5
LK 1160 R5 FS
Item no.
6219690
Width
600
Rail thickness
1,5
