Cross-connector for flat conductor, with intermediate plate
Type 255 30
|Item no. 5314518
|EAN 4012195419174



Item no. / Type
5314518 / 255 30
Fit
max. FL30 mm
Surface
Hot-dip galvanised
Smallest selling unit: 20 piece
20piece
piece
Description
• Meets the requirements of VDE 0185-305-3 (IEC/EN 62305-3)
• Fit: Max FL 30 x FL 30
• With adapter plate
• Mounted with 4 hexagonal bolts M6 x 20 (F)
• Fit: Max FL 30 x FL 30
• With adapter plate
• Mounted with 4 hexagonal bolts M6 x 20 (F)
Technical data
Technical data
| Intermediate plate | yes |
|---|---|
| Type of fastening screw | Hexagonal bolt |
| Type of connector | Cross-connectors |
| Suitable for connection | Flat conductor Fl 30 / Fl 30 |
| Lightning current carrying capacity | H/100 kA |
| ROHS-conformant | yes |
| Fit | max. FL30 mm |
| Dimension | 30mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
Dimensions
| Dimension L | 52 mm |
|---|---|
| Dimension A | 52 mm |
| Dimension B | 52 mm |
Environmental Data
0,3324 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3324 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3324 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Fit
Surface
Item no.
255 30
max. FL30
Hot-dip galvanised
5314518
255 30
Item no.
5314518
Fit
max. FL30
Surface
Hot-dip galvanised


