CP support plate, for Modul 45® devices, double
Type CP45-TP M
Item no. 6108039
EAN 4012195577959



Item no. / Type
6108039 / CP45-TP M
Smallest selling unit: 1 piece
1piece
piece
Description
Support plate to accommodate 2 Modul 45® devices in a Consolidation Point housing.
Technical data
Dimensions
| Length | 120 mm |
|---|---|
| Width | 60 mm |
| Height | 4 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 120x60x5 |
| Material | Steel |
| Product series | Energy distributor |
Environmental Data
0,2546 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2546 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2546 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
CP45-TP M
6108039
CP45-TP M
Item no.
6108039

