CP empty housing
Type CP45-LG 8A
Item no. 6108037
EAN 4012195577942



Item no. / Type
6108037 / CP45-LG 8A
Smallest selling unit: 1 piece
1piece
piece
Description
Consolidation Point empty housing for the installation of 4 Modul 45® devices, consisting of housing base and cover, a cover hood to separate data technology and heavy current, 2 support plates for the installation of 2 Modul 45® accessories each, 2 blanking plates, 2 cable glands V-TEC VM25 LGR and a protective conductor connection bracket.
Technical data
Dimensions
| Length | 253 mm |
|---|---|
| Width | 234 mm |
| Height | 67 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 253x234x67 |
| Material | Steel |
| Product series | Energy distributor |
Environmental Data
7,3001 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 7,3001 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 7,3001 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
CP45-LG 8A
6108037
CP45-LG 8A
Item no.
6108037

