Cover with turn buckle FT SOMY
Type DRL 150 FT SO
Item no. 7196034
EAN 4012196712182



Item no. / Type
Length
Plate thickness
Smallest selling unit: 3 m
3m
m
Description
Cover for cable trays and cable ladders with three pairs of turn buckles.
When using covers outdoors, additional measures against the influence of wind must be taken.
When using covers outdoors, additional measures against the influence of wind must be taken.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Height | 13 mm |
| Dimension B | 150 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| Fastening type | Sash lock |
| ROHS-conformant | yes |
| Dimension | 150x3000 |
| Surface | Hot-dip galvanised 85 µm |
| Material | Steel |
| Colour | zinc |
Environmental Data
4,3486 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 4,3486 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 4,3486 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Plate thickness
Item no.
DRL 200 FT SO
3000
200
1
7196035
DRL 300 FT SO
3000
300
1
7196037
DRL 400 FT SO
3000
400
1
7196039
DRL 500 FT SO
3000
500
1
7196045
DRL 600 FT SO
3000
600
1
7196061
DRL 150 FT SO
3000
1
7196034
Width
DRL 200 FT SO
Item no.
7196035
Length
3000
Width
200
Plate thickness
1
DRL 300 FT SO
Item no.
7196037
Length
3000
Width
300
Plate thickness
1
DRL 400 FT SO
Item no.
7196039
Length
3000
Width
400
Plate thickness
1
DRL 500 FT SO
Item no.
7196045
Length
3000
Width
500
Plate thickness
1
DRL 600 FT SO
Item no.
7196061
Length
3000
Width
600
Plate thickness
1
DRL 150 FT SO
Item no.
7196034
Length
3000
Plate thickness
1

