Cover with turn buckle FT
Type AZDMD 150 FT
|Item no. 6080865
|EAN 4012195811312



Item no. / Type
Length
Width
Plate thickness
Smallest selling unit: 3 m
3m
m
Description
Cover with turn buckle for AZ small duct.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 153 mm |
| Height | 10 mm |
| Dimension H | 10 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| Number of turn buckles | 6 St. |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Fastening type | Sash lock |
| ROHS-conformant | yes |
| Dimension | 153x3000 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Antibacterial treatment | no |
Environmental Data
3,3781 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 3,3781 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 3,3781 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Plate thickness
Item no.
AZDMD 150 FT
3000
153
1
6080865
AZDMD 200 FT
3000
203
1
6080890
AZDMD 300 FT
3000
303
1
6080915
Width
AZDMD 150 FT
Item no.
6080865
Length
3000
Width
153
Plate thickness
1
AZDMD 200 FT
Item no.
6080890
Length
3000
Width
203
Plate thickness
1
AZDMD 300 FT
Item no.
6080915
Length
3000
Width
303
Plate thickness
1


