Cover with turn buckle A2
Type AZDMD 50 A2
|Item no. 6080197
|EAN 4012196069491



Item no. / Type
Length
Width
Plate thickness
Smallest selling unit: 3 m
3m
m
Description
Cover with turn buckle for AZ small duct.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 53 mm |
| Height | 10 mm |
| Dimension H | 10 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| Number of turn buckles | 3 St. |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Fastening type | Sash lock |
| ROHS-conformant | yes |
| Dimension | 53x3000 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Antibacterial treatment | no |
Environmental Data
2,5822 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,5822 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 2,5822 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Plate thickness
Item no.
AZDMD 50 A2
3000
53
1
6080197
AZDMD 100 A2
3000
103
1
6080294
AZDMD 150 A2
3000
153
1
6080870
AZDMD 200 A2
3000
203
1
6080895
Width
AZDMD 50 A2
Item no.
6080197
Length
3000
Width
53
Plate thickness
1
AZDMD 100 A2
Item no.
6080294
Length
3000
Width
103
Plate thickness
1
AZDMD 150 A2
Item no.
6080870
Length
3000
Width
153
Plate thickness
1
AZDMD 200 A2
Item no.
6080895
Length
3000
Width
203
Plate thickness
1


