Cover with turn buckle A2
Type WDRL 1116 50 A2
Item no. 6227366
EAN 4012195751328




Item no. / Type
Length
Width
Plate thickness
Smallest selling unit: 3 m
3m
m
Description
Cover for wide span trays and ladders with the side height 110 and 160 mm.
Take appropriate constructive protection measures if there are high wind speeds.
Take appropriate constructive protection measures if there are high wind speeds.
Transverse bead from 500 mm width.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 500 mm |
| Height | 13 mm |
| Dimension L | 3000 mm |
| Dimension B | 500 mm |
| Dimension H | 15 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 1,5 mm |
| Number of turn buckles | 6 St. |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| Fastening type | Sash lock |
| ROHS-conformant | yes |
| Dimension | 500x3000 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
42,8403 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 42,8403 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 42,8403 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (2)
Product images (3)
Tender specifications (1)
Variants
Type
Length
Width
Plate thickness
Item no.
WDRL 1116 20 A2
3000
200
1,5
6227360
WDRL 1116 30 A2
3000
300
1,5
6227362
WDRL 1116 40 A2
3000
400
1,5
6227364
WDRL 1116 50 A2
3000
500
1,5
6227366
WDRL 1116 60 A2
3000
600
1,5
6227368
Width
WDRL 1116 20 A2
Item no.
6227360
Length
3000
Width
200
Plate thickness
1,5
WDRL 1116 30 A2
Item no.
6227362
Length
3000
Width
300
Plate thickness
1,5
WDRL 1116 40 A2
Item no.
6227364
Length
3000
Width
400
Plate thickness
1,5
WDRL 1116 50 A2
Item no.
6227366
Length
3000
Width
500
Plate thickness
1,5
WDRL 1116 60 A2
Item no.
6227368
Length
3000
Width
600
Plate thickness
1,5



