Cover with turn buckle 200 FT
Type DMFR 300 FT
Item no. 6083152
EAN 4012196952458



Item no. / Type
Length
Width
Plate thickness
Smallest selling unit: 3 m
3m
m
Description
Cover for mobile radio tray with five pairs of turn buckles.
When using covers outdoors, additional measures against the influence of wind must be taken.
When using covers outdoors, additional measures against the influence of wind must be taken.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 300 mm |
| Height | 15 mm |
| Dimension L | 3000 mm |
| Dimension B | 300 mm |
| Dimension H | 15 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 1,5 mm |
| Number of turn buckles | 10 St. |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| Fastening type | Sash lock |
| ROHS-conformant | yes |
| Dimension | 300x3000 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | MFR Series |
Environmental Data
8,9142 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 8,9142 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 8,9142 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Plate thickness
Item no.
DMFR 200 FT
3000
200
1
6083150
DMFR 300 FT
3000
300
1,5
6083152
DMFR 400 FT
3000
400
1,5
6083154
Width
Plate thickness
DMFR 200 FT
Item no.
6083150
Length
3000
Width
200
Plate thickness
1
DMFR 300 FT
Item no.
6083152
Length
3000
Width
300
Plate thickness
1,5
DMFR 400 FT
Item no.
6083154
Length
3000
Width
400
Plate thickness
1,5

