Cover, T piece FS

Type RTD 200 FS
|
Item no. 6038604
|
EAN 4012197408039
Item no. / Type
Width
Plate thickness

Smallest selling unit: 1 piece

piece

Description

Cover for T piece fitting for lockable and screw-on cable trays in indoor areas, to protect cables against damage and soiling. Fastening with pre-mounted sash lock and through attachment of the section cover. Suitable for all side heights.

The cover can be used with fittings of all side heights.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)

Technical data

Dimensions

Width200 mm
Dimension B200 mm

Technical data

Wide-span versionno
Rustproof steel, pickledno
Plate thickness0,75 mm
Number of turn buckles1 St.
Material thickness0,75 mm
Suitable for cable ladderno
Suitable for cable trayyes
Fastening typeSash lock
ROHS-conformantyes
Permitted temperature range, min.-20 °C
Permitted temperature range, max.120 °C
DimensionB200mm
SurfaceStrip galvanised
MaterialSteel
Colourzinc
Product seriesEKS Series, IKS Series, MKSM Series, MKS Series, RKSM Series, SKSM Series, SKS Series

Environmental Data

1,7587 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
CO2 Footprint (GWP) Cradle-to-Gate1,7587 kg CO2e / 1 Piece
CO₂ Footprint (GWP)1,7587 kg CO₂e
Determination date of CO2 value2025-05-14T00:00:00.000+0200
Declared UnitUnits
Declared Unit Quantity1

Downloads

0 selected

Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (5)
Product images (2)
3D data downloads (1)
Tender specifications (1)

Variants

Width
Plate thickness
RTD 100 FS
Item no.
6038600
Width
100
Plate thickness
0,75
RTD 150 FS
Item no.
6038602
Width
150
Plate thickness
0,75
RTD 200 FS
Item no.
6038604
Width
200
Plate thickness
0,75
RTD 300 FS
Item no.
6038606
Width
300
Plate thickness
0,75
RTD 400 FS
Item no.
6038608
Width
400
Plate thickness
1
RTD 500 FS
Item no.
6038610
Width
500
Plate thickness
1
RTD 600 FS
Item no.
6038612
Width
600
Plate thickness
1