Cover, T piece FS
Type RTD 100 FS
Item no. 6038600
EAN 4012197407995



Item no. / Type
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cover for T piece fitting for lockable and screw-on cable trays in indoor areas, to protect cables against damage and soiling. Fastening with pre-mounted sash lock and through attachment of the section cover. Suitable for all side heights.
The cover can be used with fittings of all side heights.
Technical data
Dimensions
| Width | 100 mm |
|---|---|
| Dimension B | 100 mm |
Technical data
| Wide-span version | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 0,75 mm |
| Number of turn buckles | 1 St. |
| Material thickness | 0,75 mm |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Fastening type | Sash lock |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | B100mm |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | EKS Series, IKS Series, MKSM Series, MKS Series, RKSM Series, SKSM Series, SKS Series |
Environmental Data
0,915 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,915 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,915 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (5)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Plate thickness
Item no.
RTD 100 FS
100
0,75
6038600
RTD 150 FS
150
0,75
6038602
RTD 200 FS
200
0,75
6038604
RTD 300 FS
300
0,75
6038606
RTD 400 FS
400
1
6038608
RTD 500 FS
500
1
6038610
RTD 600 FS
600
1
6038612
Width
Plate thickness
RTD 100 FS
Item no.
6038600
Width
100
Plate thickness
0,75
RTD 150 FS
Item no.
6038602
Width
150
Plate thickness
0,75
RTD 200 FS
Item no.
6038604
Width
200
Plate thickness
0,75
RTD 300 FS
Item no.
6038606
Width
300
Plate thickness
0,75
RTD 400 FS
Item no.
6038608
Width
400
Plate thickness
1
RTD 500 FS
Item no.
6038610
Width
500
Plate thickness
1
RTD 600 FS
Item no.
6038612
Width
600
Plate thickness
1
