Cover, T piece DD
Type RTD 400 DD
Item no. 6038648
EAN 4012197408213



Item no. / Type
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cover for T piece fitting for lockable and screw-on cable trays in indoor and outdoor areas, to protect cables against damage and soiling. Fastening with pre-mounted sash lock and through attachment of the section cover. Suitable for all side heights.
The cover can be used with fittings of all side heights.
Technical data
Dimensions
| Width | 400 mm |
|---|---|
| Dimension B | 400 mm |
Technical data
| Wide-span version | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| Number of turn buckles | 1 St. |
| Material thickness | 1 mm |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Fastening type | Sash lock |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | B400mm |
| Surface | Strip galvanised zinc/aluminium, Double Dip |
| Material | Steel |
| Colour | zinc |
| Product series | EKS Series, MKSM Series, MKS Series, RKSM Series, SKSM Series, SKS Series |
Environmental Data
7,8349 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 7,8349 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 7,8349 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (5)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Plate thickness
Item no.
RTD 100 DD
100
0,75
6038640
RTD 150 DD
150
0,75
6038642
RTD 200 DD
200
0,75
6038644
RTD 300 DD
300
0,75
6038646
RTD 400 DD
400
1
6038648
RTD 500 DD
500
1
6038650
RTD 600 DD
600
1
6038652
Width
Plate thickness
RTD 100 DD
Item no.
6038640
Width
100
Plate thickness
0,75
RTD 150 DD
Item no.
6038642
Width
150
Plate thickness
0,75
RTD 200 DD
Item no.
6038644
Width
200
Plate thickness
0,75
RTD 300 DD
Item no.
6038646
Width
300
Plate thickness
0,75
RTD 400 DD
Item no.
6038648
Width
400
Plate thickness
1
RTD 500 DD
Item no.
6038650
Width
500
Plate thickness
1
RTD 600 DD
Item no.
6038652
Width
600
Plate thickness
1
