Cover, T piece 500 A2
Type RTD 500 A2
Item no. 6038668
EAN 4012197408350



Item no. / Type
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cover for T piece fitting for lockable and screw-on cable trays in indoor and outdoor areas, to protect cables against damage and soiling. Fastening with pre-mounted sash lock and through attachment of the section cover. Suitable for all side heights.
The cover can be used with fittings of all side heights.
Technical data
Dimensions
| Width | 500 mm |
|---|---|
| Dimension B | 500 mm |
Technical data
| Wide-span version | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| Number of turn buckles | 1 St. |
| Material thickness | 1 mm |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Fastening type | Sash lock |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | B500mm |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Product series | MKS Series, RKSM Series, SKSM Series, SKS Series |
Environmental Data
25,2888 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 25,2888 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 25,2888 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Plate thickness
Item no.
RTD 100 A2
100
0,75
6038661
RTD 200 A2
200
0,75
6038662
RTD 300 A2
300
0,75
6038664
RTD 400 A2
400
1
6038666
RTD 500 A2
500
1
6038668
RTD 600 A2
600
1
6038670
Width
Plate thickness
RTD 100 A2
Item no.
6038661
Width
100
Plate thickness
0,75
RTD 200 A2
Item no.
6038662
Width
200
Plate thickness
0,75
RTD 300 A2
Item no.
6038664
Width
300
Plate thickness
0,75
RTD 400 A2
Item no.
6038666
Width
400
Plate thickness
1
RTD 500 A2
Item no.
6038668
Width
500
Plate thickness
1
RTD 600 A2
Item no.
6038670
Width
600
Plate thickness
1
