Cover, T piece 100 A4
Type RTD 100 A4
Item no. 6038680
EAN 4012197408794



Item no. / Type
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cover for T piece fitting for lockable and screw-on cable trays in indoor and outdoor areas, to protect cables against damage and soiling. Fastening with pre-mounted sash lock and through attachment of the section cover. Suitable for all side heights.
The cover can be used with fittings of all side heights.
Technical data
Dimensions
| Width | 100 mm |
|---|---|
| Dimension B | 100 mm |
Technical data
| Wide-span version | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 0,75 mm |
| Number of turn buckles | 1 St. |
| Material thickness | 0,75 mm |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Fastening type | Sash lock |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | B100mm |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
| Product series | RKSM Series, SKSM Series, SKS Series |
Environmental Data
1,8262 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,8262 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,8262 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Plate thickness
Item no.
RTD 100 A4
100
0,75
6038680
RTD 200 A4
200
0,75
6038682
RTD 300 A4
300
0,75
6038684
RTD 400 A4
400
1
6038686
RTD 500 A4
500
1
6038688
RTD 600 A4
600
1
6038690
Width
Plate thickness
RTD 100 A4
Item no.
6038680
Width
100
Plate thickness
0,75
RTD 200 A4
Item no.
6038682
Width
200
Plate thickness
0,75
RTD 300 A4
Item no.
6038684
Width
300
Plate thickness
0,75
RTD 400 A4
Item no.
6038686
Width
400
Plate thickness
1
RTD 500 A4
Item no.
6038688
Width
500
Plate thickness
1
RTD 600 A4
Item no.
6038690
Width
600
Plate thickness
1
