Cover support for walkable cable trays
Type DSTK 100 FS
Item no. 6049244
EAN 4012197362935



Item no. / Type
Length
Width
Height
Smallest selling unit: 10 piece
10piece
piece
Description
Cover support for the walkable BKRS cable tray system, as an additional support for covers. With rounded edges to protect the cables during routing.
Technical data
Dimensions
| Length | 41 mm |
|---|---|
| Width | 42 mm |
| Height | 100 mm |
| Dimension L | 96 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Material thickness | 1,25 mm |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Profile shape | Miscellaneous |
| With screw accessories | no |
| Hole diameter | 15 mm |
| Suitable for profile shapes | Miscellaneous |
| ROHS-conformant | yes |
| Dimension | 96x43x42 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | BKRS Series |
Environmental Data
0,3996 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3996 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3996 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Item no.
DSTK 100 FS
41
42
100
6049244
DSTK 110 FS
41
42
110
6049245
Height
DSTK 100 FS
Item no.
6049244
Length
41
Width
42
Height
100
DSTK 110 FS
Item no.
6049245
Length
41
Width
42
Height
110

