Cover support, duct width 200 mm
Type PLM LS 200
Item no. 7218036
EAN 4012197348250



Item no. / Type
7218036 / PLM LS 200
Smallest selling unit: 1 piece
1piece
piece
Description
For internal sealing in the area of cover joints and for mechanical cover support in the wall penetration area of the PYROLINE® Rapid PLM.
Technical data
Dimensions
| Dimension B | 165 mm |
|---|
Technical data
| Type of accessory | Miscellaneous |
|---|---|
| ROHS-conformant | yes |
| Classification EI − installation duct | 90 |
| Dimension | 165x110x9 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Accessories | yes |
| Spare part | no |
| Product series | PYROLINE® rapid PLM |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
PLM LS 200
7218036
PLM LS 200
Item no.
7218036
