Cover support, duct width 100 mm
Type PLM LS 100
Item no. 7218034
EAN 4012197348236



Item no. / Type
7218034 / PLM LS 100
Smallest selling unit: 1 piece
1piece
piece
Description
For internal sealing in the area of cover joints and for mechanical cover support in the wall penetration area of the PYROLINE® Rapid PLM.
Technical data
Dimensions
| Dimension B | 65 mm |
|---|
Technical data
| Type of accessory | Miscellaneous |
|---|---|
| ROHS-conformant | yes |
| Classification EI − installation duct | 90 |
| Dimension | 65x110x9 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Accessories | yes |
| Spare part | no |
| Product series | PYROLINE® rapid PLM |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
PLM LS 100
7218034
PLM LS 100
Item no.
7218034
