Cover Signa Base OT 700802
Type BRK 700802 rws
Item no. 6132736
EAN 4012196717873



Item no. / Type
Length
Colour
Smallest selling unit: 2 m
2m
m
Description
Cover for closing the Signa Base device installation trunking.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 79,4 mm |
| Height | 14 mm |
Technical data
| Halogen-free | no |
|---|---|
| Protective film | yes |
| Protection rating | IP40 |
| Cover mounting type | Internal |
| Protection rating IK code | IK07. |
| Version for | Miscellaneous |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 2000x79x14 |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | Signa Base |
Environmental Data
0,501 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,501 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,501 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
BRK 700802 cws
2000
Cream; RAL 9001
6132735
BRK 700802 rws
2000
Pure white; RAL 9010
6132736
BRK 700802 lgr
2000
Light grey; RAL 7035
6132737
Colour
BRK 700802 cws
Item no.
6132735
Length
2000
Colour
Cream; RAL 9001
BRK 700802 rws
Item no.
6132736
Length
2000
Colour
Pure white; RAL 9010
BRK 700802 lgr
Item no.
6132737
Length
2000
Colour
Light grey; RAL 7035

