Cover Signa Base OT 700802
Type BRK 700802 lgr
Item no. 6132737
EAN 4012196717880



Item no. / Type
Length
Colour
Smallest selling unit: 2 m
2m
m
Description
Cover for closing the Signa Base device installation trunking.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 79,4 mm |
| Height | 14 mm |
Technical data
| Halogen-free | no |
|---|---|
| Protection rating | IP40 |
| Cover mounting type | Internal |
| Protection rating IK code | IK07. |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Material | Polyvinylchloride |
| Colour | Light grey; RAL 7035 |
| Antibacterial treatment | no |
| Product series | Signa Base |
Environmental Data
0,4952 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4952 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,4952 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
BRK 700802 cws
2000
Cream; RAL 9001
6132735
BRK 700802 rws
2000
Pure white; RAL 9010
6132736
BRK 700802 lgr
2000
Light grey; RAL 7035
6132737
Colour
BRK 700802 cws
Item no.
6132735
Length
2000
Colour
Cream; RAL 9001
BRK 700802 rws
Item no.
6132736
Length
2000
Colour
Pure white; RAL 9010
BRK 700802 lgr
Item no.
6132737
Length
2000
Colour
Light grey; RAL 7035

