Cover plate VHF, for CEE connection unit
Type VHF-P3
Item no. 6109865
EAN 4012195125501



Item no. / Type
6109865 / VHF-P3
Smallest selling unit: 1 piece
1piece
piece
Description
Cover plate with a Ø 70 mm opening for the installation of 1x CEE socket 16/32 A with 60 mm fastening track, including 4 screws for fastening the device.
Technical data
Dimensions
| Width | 104,5 mm |
|---|---|
| Height | 159,5 mm |
Technical data
| Halogen-free | no |
|---|---|
| Number of units | 1 |
| Protection rating | IP44 |
| Blanking lid | no |
| Installation technology | CEE 60x60 mm |
| Fastening type | Screw-on |
| Opening shape | Round |
| ROHS-conformant | yes |
| Dimension | 160x105mm |
| Material | Polyvinylchloride |
| Colour | Rape yellow; RAL 1021 |
| Product series | HoverCube |
Environmental Data
0,2015 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2015 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2015 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
VHF-P3
6109865
VHF-P3
Item no.
6109865
