Cover plate VHF, for 1x surface-mounted socket, type ASD and 1x CEE connection unit
Type VHF-P13
Item no. 6109858
EAN 4012196169375



Item no. / Type
6109858 / VHF-P13
Smallest selling unit: 1 piece
1piece
piece
Description
Cover plate with a Ø 45 mm opening for the installation of one extension socket (type ASD-...) with 38 mm fastening track and a Ø 60 mm opening for the installation of one CEE socket 16/32 A with 60 mm fastening track, including 8 screws for fastening the device.
Technical data
Dimensions
| Length | 159,5 mm |
|---|---|
| Width | 104,5 mm |
| Height | 3 mm |
Technical data
| Halogen-free | no |
|---|---|
| Number of units | 2 |
| Protection rating | IP20 |
| Blanking lid | no |
| Installation technology | Miscellaneous |
| Fastening type | Screw-on |
| Opening shape | Round |
| ROHS-conformant | yes |
| Dimension | 166x105mm |
| Material | Polyvinylchloride |
| Colour | Rape yellow; RAL 1021 |
| Product series | HoverCube |
Environmental Data
0,2057 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2057 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2057 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
VHF-P13
6109858
VHF-P13
Item no.
6109858
