Cover plate VH, for EK and EKR devices
Type VH-P2
Item no. 6109834
EAN 4012195125273



Item no. / Type
6109834 / VH-P2
Smallest selling unit: 1 piece
1piece
piece
Description
Cover plate with opening Ø 45 mm for the installation of a device with concealed support ring or support clamp.
Technical data
Dimensions
| Width | 94,5 mm |
|---|---|
| Height | 94,5 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Number of units | 1 |
| Protection rating | IP20 |
| Blanking lid | no |
| Installation technology | Miscellaneous |
| Fastening type | Screw-on |
| Opening shape | Rectangular |
| ROHS-conformant | yes |
| Dimension | 95x95mm |
| Material | Polyamide |
| Colour | Rape yellow; RAL 1021 |
| Product series | HoverCube |
Environmental Data
0,1064 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1064 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1064 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
VH-P2
6109834
VH-P2
Item no.
6109834
