Cover plate, Telitank T4L/T8NL, round installation opening for EKR device, for narrow side
Type T8NL P1 9011
Item no. 7408444
EAN 4012195115731



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Cover plate with 1 perforation (Ø 45 mm) for one accessory with support ring, suitable for T4L and T8NL narrow side.
Technical data
Dimensions
| Width | 85 mm |
|---|
Technical data
| ROHS-conformant | yes |
|---|---|
| Material | Polyamide |
| Colour | Graphite black; RAL 9011 |
| Product series | Telitank |
Environmental Data
0,1808 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1808 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1808 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
T8NL P1 9011
Graphite black; RAL 9011
7408444
T8NL P1 7035
Light grey; RAL 7035
7408448
Colour
T8NL P1 9011
Item no.
7408444
Colour
Graphite black; RAL 9011
T8NL P1 7035
Item no.
7408448
Colour
Light grey; RAL 7035

