Cover plate, Telitank T4B, round installation opening for EK device
Type T4B P1S 9011
Item no. 7408236
EAN 4012195114703



Item no. / Type
7408236 / T4B P1S 9011
Colour
Graphite black; RAL 9011
Smallest selling unit: 1 piece
1piece
piece
Description
Cover plate with 1 perforation (Ø 45 mm) for one accessory with support clamp (EK version), suitable for T4B lengthwise side (1/2 cover).
Technical data
Dimensions
| Length | 77 mm |
|---|---|
| Width | 55 mm |
| Height | 2 mm |
Technical data
| Labelling panel | no |
|---|---|
| Number of units | 1 |
| Application | On-floor tank |
| Blanking lid | no |
| Installation technology | Support clamp |
| Number of single openings | 1 |
| Number of double openings | 0 |
| Number of triple openings | 0 |
| Number of CEE/Perilex openings | 0 |
| Number of square openings | 0 |
| Number of round openings | 0 |
| Number of oval openings | 0 |
| Suitable for labelling panel | no |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Dimension | 55x77mm |
| Material | Polyvinylchloride |
| Colour | Graphite black; RAL 9011 |
| Product series | Telitank |
Environmental Data
0,0464 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0464 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0464 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
T4B P1S 9011
Graphite black; RAL 9011
7408236
T4B P1S 9011
Item no.
7408236
Colour
Graphite black; RAL 9011

