Cover plate, single, for GESRM2
Type AP1 GESRM2
Item no. 7405426
EAN 4012196605231



Item no. / Type
7405426 / AP1 GESRM2
Smallest selling unit: 1 piece
1piece
piece
Description
Cover plate for the installation of 1 Modul 45
Technical data
Dimensions
| Length | 72 mm |
|---|---|
| Width | 55 mm |
| Height | 12 mm |
Technical data
| Labelling panel | no |
|---|---|
| Device type | Grid M45 |
| Strain relief option | yes |
| Application | Mounting box |
| Number of installable devices | 1 |
| Seal installation option | no |
| Blanking lid | no |
| Installation technology | Grid M45 |
| Number of single openings | 1 |
| Number of double openings | 0 |
| Number of triple openings | 0 |
| Number of CEE/Perilex openings | 0 |
| Number of square openings | 1 |
| Number of round openings | 0 |
| Number of oval openings | 0 |
| Suitable for labelling panel | no |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Dimension | 72x55x12 |
| Material | Polyamide |
| Colour | Graphite black; RAL 9011 |
Environmental Data
0,0637 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0637 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0637 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
AP1 GESRM2
7405426
AP1 GESRM2
Item no.
7405426
