Cover plate for universal support UT4, with installation openings for 3 EK devices
Type UT4 D3
Item no. 7408789
EAN 4012196483969



Item no. / Type
7408789 / UT4 D3
Smallest selling unit: 10 piece
10piece
piece
Description
Cover plate for the installation of 3 installation devices with support clamp (EK version).
Technical data
Dimensions
| Length | 208 mm |
|---|---|
| Width | 76 mm |
Technical data
| Labelling panel | no |
|---|---|
| Application | Mounting box |
| Number of installable devices | 3 |
| Blanking lid | no |
| Installation technology | 50 mm central plate |
| Number of single openings | 0 |
| Number of double openings | 0 |
| Number of triple openings | 1 |
| Number of CEE/Perilex openings | 0 |
| Number of square openings | 0 |
| Number of round openings | 3 |
| Number of oval openings | 0 |
| Suitable for labelling panel | no |
| Division in UT4 | 1/1 |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Dimension | 28x76x13 |
| Material | Polyamide |
| Colour | Graphite black; RAL 9011 |
| Product series | UT Universal support |
Environmental Data
0,1272 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1272 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1272 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
UT4 D3
7408789
UT4 D3
Item no.
7408789
