Cover plate for universal support UT4, round installation opening for EKR device
Type UT34 D1
Item no. 7408783
EAN 4012196435388



Item no. / Type
7408783 / UT34 D1
Smallest selling unit: 10 piece
10piece
piece
Description
Cover plate for the installation of 1 installation device with 50 mm central plate.
Technical data
Dimensions
| Length | 104 mm |
|---|---|
| Width | 76 mm |
Technical data
| Labelling panel | no |
|---|---|
| Application | Mounting box |
| Number of installable devices | 1 |
| Blanking lid | no |
| Installation technology | 50 mm central plate |
| Number of single openings | 1 |
| Number of double openings | 0 |
| Number of triple openings | 0 |
| Number of CEE/Perilex openings | 0 |
| Number of square openings | 0 |
| Number of round openings | 1 |
| Number of oval openings | 0 |
| Suitable for labelling panel | no |
| Division in UT3 | 2/3 |
| Division in UT4 | 2/4 |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Dimension | 104x76x4 |
| Material | Polyamide |
| Colour | Graphite black; RAL 9011 |
| Product series | UT Universal support |
Environmental Data
0,0808 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0808 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0808 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
UT34 D1
7408783
UT34 D1
Item no.
7408783
