Cover plate for universal support UT4, Modul 45® installation opening
Type UT4 P4
Item no. 7408763
EAN 4012196435340



Item no. / Type
7408763 / UT4 P4
Smallest selling unit: 10 piece
10piece
piece
Description
Cover plate for the installation of 4 Modul 45 modules
10 mounting bridges UT34T for the installation of individual devices or socket combinations are included in the delivery.
10 mounting bridges UT34T for the installation of individual devices or socket combinations are included in the delivery.
Technical data
Dimensions
| Length | 208 mm |
|---|
Technical data
| Labelling panel | no |
|---|---|
| Application | Mounting box |
| Number of installable devices | 4 |
| Blanking lid | no |
| Installation technology | Grid M45 |
| Number of single openings | 0 |
| Number of double openings | 0 |
| Number of triple openings | 0 |
| Number of CEE/Perilex openings | 0 |
| Number of square openings | 0 |
| Number of round openings | 0 |
| Number of oval openings | 0 |
| Suitable for labelling panel | no |
| Division in UT4 | 1/1 |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Dimension | 208x76x4 |
| Material | Polyamide |
| Colour | Graphite black; RAL 9011 |
| Product series | UT Universal support |
Environmental Data
0,1609 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1609 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1609 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
UT4 P4
7408763
UT4 P4
Item no.
7408763
