Cover plate for universal support UT4, Modul 45® installation opening
Type UT4 P3
Item no. 7408761
EAN 4012196435333



Item no. / Type
7408761 / UT4 P3
Smallest selling unit: 10 piece
10piece
piece
Description
Cover plate for the installation of 3 Modul 45 devices.
UT34T mounting bridge for the installation of individual devices or socket combinations must be ordered separately.
UT34T mounting bridge for the installation of individual devices or socket combinations must be ordered separately.
Technical data
Dimensions
| Length | 147 mm |
|---|
Technical data
| Labelling panel | no |
|---|---|
| Application | Mounting box |
| Number of installable devices | 3 |
| Blanking lid | no |
| Installation technology | Grid M45 |
| Number of single openings | 0 |
| Number of double openings | 0 |
| Number of triple openings | 1 |
| Number of CEE/Perilex openings | 0 |
| Number of square openings | 0 |
| Number of round openings | 0 |
| Number of oval openings | 0 |
| Suitable for labelling panel | no |
| Division in UT4 | 3/4 |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Dimension | 147x76x4 |
| Material | Polyamide |
| Colour | Graphite black; RAL 9011 |
| Product series | UT Universal support |
Environmental Data
0,0992 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0992 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0992 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
UT4 P3
7408761
UT4 P3
Item no.
7408761
