Cover plate for universal support UT3 and UT4, Modul 45® installation opening
Type UT34 P2
Item no. 7408773
EAN 4012196435364



Item no. / Type
7408773 / UT34 P2
Smallest selling unit: 10 piece
10piece
piece
Description
Cover plate for the installation of 2 Modul 45 devices.
Technical data
Dimensions
| Length | 104 mm |
|---|
Technical data
| Labelling panel | no |
|---|---|
| Application | Mounting box |
| Number of installable devices | 2 |
| Blanking lid | no |
| Installation technology | Grid M45 |
| Number of single openings | 0 |
| Number of double openings | 1 |
| Number of triple openings | 0 |
| Number of CEE/Perilex openings | 0 |
| Number of square openings | 0 |
| Number of round openings | 0 |
| Number of oval openings | 0 |
| Suitable for labelling panel | no |
| Division in UT3 | 2/3 |
| Division in UT4 | 2/4 |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Dimension | 104x76x4 |
| Material | Polyamide |
| Colour | Graphite black; RAL 9011 |
| Product series | UT Universal support |
Environmental Data
0,067 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,067 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,067 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
UT34 P2
7408773
UT34 P2
Item no.
7408773
