Cover plate for universal support UT3 and UT4, blank
Type UT34 P0
Item no. 7408745
EAN 4012196435302



Item no. / Type
7408745 / UT34 P0
Smallest selling unit: 10 piece
10piece
piece
Description
Cover plate, blank, for closing off unused installation space of the UT3 and UT4 universal support.
Plate can be reduced to 61 mm as required.
Plate can be reduced to 61 mm as required.
Technical data
Dimensions
| Length | 104 mm |
|---|
Technical data
| Application | Mounting box |
|---|---|
| Blanking lid | yes |
| Installation technology | Grid M45 |
| Number of single openings | 0 |
| Number of double openings | 0 |
| Number of triple openings | 0 |
| Number of CEE/Perilex openings | 0 |
| Number of square openings | 0 |
| Number of round openings | 0 |
| Number of oval openings | 0 |
| Suitable for labelling panel | no |
| Division in UT3 | 2/3 |
| Division in UT4 | 2/4 |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Dimension | 104x76x2 |
| Material | Polyamide |
| Colour | Graphite black; RAL 9011 |
| Product series | UT Universal support |
Environmental Data
0,0906 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0906 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0906 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
UT34 P0
7408745
UT34 P0
Item no.
7408745
