Cover plate APMT5/10
Type AP MT5 10
Item no. 7406894
EAN 4012195475675



Item no. / Type
7406894 / AP MT5 10
Smallest selling unit: 20 piece
20piece
piece
Description
Cover plate for installation of 3 Modul 45 devices.
L = 181.5 mm.
L = 181.5 mm.
Technical data
Dimensions
| Length | 181,5 mm |
|---|---|
| Width | 72 mm |
| Height | 1,4 mm |
Technical data
| Number of square openings | 1 |
|---|---|
| ROHS-conformant | yes |
| Dimension | 182x72,5mm |
| Material | Steel |
| Product series | AP MT Cover plate |
Environmental Data
0,3637 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3637 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3637 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
AP MT5 10
7406894
AP MT5 10
Item no.
7406894

