Cover plate APMT2 with double socket
Type AP MT2 BS 2SS0
Item no. 7407872
EAN 4012195774112



Item no. / Type
7407872 / AP MT2 BS 2SS0
Smallest selling unit: 4 piece
4piece
piece
Description
Cover plate with a switched double socket for installation in mounting supports beneath GES service outlets and cassettes.
Socket with increased contact protection with screw connection, 3-pole, 13 A, 250 V~, corresponds to BS 1363.
Socket with increased contact protection with screw connection, 3-pole, 13 A, 250 V~, corresponds to BS 1363.
Technical data
Dimensions
| Length | 163 mm |
|---|
Technical data
| ROHS-conformant | yes |
|---|---|
| Surface | Strip galvanised / organically coated |
| Material | Steel |
| Colour | Grey-white; RAL 9002 |
Environmental Data
0,5051 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5051 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5051 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
AP MT2 BS 2SS0
7407872
AP MT2 BS 2SS0
Item no.
7407872

