Cover plate APMT2/1
Type AP MT2 1
Item no. 7406916
EAN 4012195109846



Item no. / Type
7406916 / AP MT2 1
Smallest selling unit: 20 piece
20piece
piece
Description
Cover plate for the installation of 4 data connection sockets of design LJU6C.
L = 163 mm.
L = 163 mm.
Technical data
Dimensions
| Length | 163 mm |
|---|---|
| Width | 72,5 mm |
| Height | 1,2 mm |
Technical data
| Number of square openings | 4 |
|---|---|
| ROHS-conformant | yes |
| Dimension | 163x72,5mm |
| Surface | Strip galvanised / organically coated |
| Material | Steel |
| Colour | Grey-white; RAL 9002 |
| Product series | AP MT Cover plate |
Environmental Data
0,3403 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3403 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3403 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
AP MT2 1
7406916
AP MT2 1
Item no.
7406916

