Cover PDP, 2-pole, 5 V
Type PDP-P-2-5
Item no. 5080402
EAN 4012196745845



Item no. / Type
Maximum continuous voltage AC
Maximum continuous voltage DC
Smallest selling unit: 1 piece
1piece
piece
Description
Plug-in arrester, plug-in data protection type 1+2/D1+C2 for use in instrumentation, control and automation equipment
• Protection device for multiwire systems
• Frequency range to 100 MHz
• Small width of 12.5 mm
Application: Universal lightning and surge protection for data transmission devices in MCR technology.
• Protection device for multiwire systems
• Frequency range to 100 MHz
• Small width of 12.5 mm
Application: Universal lightning and surge protection for data transmission devices in MCR technology.
Technical data
Dimensions
| Length | 51 mm |
|---|---|
| Width | 13 mm |
| Height | 46 mm |
Technical data
| Lengthwise resistance | 1.2 ± 5% |
|---|---|
| Signalling on device | None |
| Plug-in system | Terminal |
| Protection level wire-wire | 100 V |
| Protection rating | IP20 |
| Testing standard | IEC 61643-21 |
| Series resistance per wire | 1,2 Ω ± 5% |
| Total impulse durability into C2 (8/20) | 20 kA |
| Capacity (wire-wire) | ≤30 pF |
| Capacity (wire-earth) | ≤30 pF |
| Earthing via: | Connection cable / DIN rail |
| Mounting of input / output | Screw terminals |
| Shielding connection available | yes |
| Screening | Direct |
| Impulse durability wire-wire | 10 kV / 5 kA |
| Impulse durability wire-earth | 10 kV / 5 kA |
| Total discharge current (10/350) | 2,5 kA |
| Total discharge current (8/20) | 20 kA |
| Nominal load current DC | 0,6 A |
| Nominal load current AC | 0,425 A |
| Maximum continuous voltage AC | 4,2 V |
| Maximum continuous voltage DC | 6 V |
| Nominal discharge current (8/20 µs) | 10 kA |
| Cut-off frequency | 100 MHz |
| SPD to IEC 61643-21 | Class I+II / D1+C2 |
| Kategorie | Type 1+2 / D1+C2 |
| ROHS-conformant | yes |
| SPD to IEC 61643-11 | Class I+II |
| SPD to EN 61643-11 | Type 1+2 |
| Lightning protection zone LPZ | 0→2 |
| Lightning impulse current | 2,5 kA |
| Insertion loss | ≤3 dB |
| Connection cross-section, rigid, max. | 2,5 mm² |
| Connection cross-section, multi-wire, min. | 0,14 mm² |
| Connection cross-section, multi-wire, max. | 2,5 mm² |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 5V |
Connectivity options
| Connection cross-section, rigid, min. | 0,14 mm² |
|---|---|
| Connection cross-section, flexible, min. | 0,14 mm² |
| Connection cross-section, flexible, max. | 1,5 mm² |
Environmental Data
0,1219 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1219 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1219 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Plug-in system
Maximum continuous voltage AC
Maximum continuous voltage DC
Item no.
PDP-P-2-5
Terminal
4,2
6
5080402
PDP-P-2-12
Terminal
12
16
5080404
PDP-P-2-24
Terminal
21
30
5080406
PDP-P-2-48
Terminal
37
52
5080408
Maximum continuous voltage AC
Maximum continuous voltage DC
PDP-P-2-5
Item no.
5080402
Plug-in system
Terminal
Maximum continuous voltage AC
4,2
Maximum continuous voltage DC
6
PDP-P-2-12
Item no.
5080404
Plug-in system
Terminal
Maximum continuous voltage AC
12
Maximum continuous voltage DC
16
PDP-P-2-24
Item no.
5080406
Plug-in system
Terminal
Maximum continuous voltage AC
21
Maximum continuous voltage DC
30
PDP-P-2-48
Item no.
5080408
Plug-in system
Terminal
Maximum continuous voltage AC
37
Maximum continuous voltage DC
52

