Cover LKVH D 75
Type LKVH D 75
Item no. 6178678
EAN 4012195981473



Item no. / Type
6178678 / LKVH D 75
Length
2000 mm
Smallest selling unit: 12 m
12m
m
Description
Trunking cover for replacement requirements.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 75 mm |
| Dimension a | 75 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Self-extinguishing | yes |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 90 °C |
| Dimension | 75x2000 |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Light grey; RAL 7035 |
| Product series | Accessories VK |
Environmental Data
1,1315 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,1315 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 1,1315 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Item no.
LKVH D 75
2000
6178678
LKVH D 75
Item no.
6178678
Length
2000

