Cover LK4H 60
Type LK4H D 60
Item no. 6132582
EAN 4012196728602



Item no. / Type
6132582 / LK4H D 60
Length
2000 mm
Smallest selling unit: 2 m
2m
m
Description
Trunking cover for replacement requirements.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 60 mm |
| Height | 10 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Creepage current-resistant | yes |
| for duct width | 60 mm |
| ROHS-conformant | yes |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Light grey; RAL 7035 |
| Product series | LK4H |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Item no.
LK4H D 60
2000
6132582
LK4H D 60
Item no.
6132582
Length
2000

