Cover LK4H 25
Type LK4H D 25
Item no. 6132580
EAN 4012196719365



Item no. / Type
6132580 / LK4H D 25
Length
2000 mm
Smallest selling unit: 2 m
2m
m
Description
Trunking cover for replacement requirements.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 25 mm |
| Height | 10 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Creepage current-resistant | yes |
| for duct width | 25 mm |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 90 °C |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Light grey; RAL 7035 |
| Product series | LK4H |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Item no.
LK4H D 25
2000
6132580
LK4H D 25
Item no.
6132580
Length
2000

