Cover hood for 1809
Type 1809 30 AH
Item no. 5015200
EAN 4012195800118



Item no. / Type
5015200 / 1809 30 AH
Smallest selling unit: 1 piece
1piece
piece
Description
• Replacement cover hood for equipotential busbar, type 1809
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 200mm |
| Material | Polystyrene |
| Colour | Grey |
Environmental Data
0,129 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,129 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,129 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
1809 30 AH
5015200
1809 30 AH
Item no.
5015200


