Cover frame, double, for protective equipment installation
Type WG-AF2TE RW
Item no. 6109932
EAN 4012195125815



Item no. / Type
6109932 / WG-AF2TE RW
Number of units
2
Mounting direction
Vertical
Smallest selling unit: 1 piece
1piece
piece
Description
Construction set, protection unit installation consisting of cover with mounting support and transparent cover hood. Allows the installation of protective equipment (two units) such as miniature circuit-breakers or FI protection switches in the Modalnet housing.
Technical data
Dimensions
| Width | 60 mm |
|---|---|
| Height | 130 mm |
Technical data
| Hinged cover | yes |
|---|---|
| Text field/inscription field | no |
| Halogen-free | no |
| Number of units | 2 |
| Suitable for flush-mounted installations | no |
| Suitable for underfloor duct socket | no |
| Suitable for device installation ducts | no |
| Suitable for built-in installations | no |
| Flush-mounted version | no |
| Depth | 37 mm |
| Surface version | Matt |
| Mounting direction | Vertical |
| Transparent | yes |
| Number of units, horizontal | 0 |
| Anzahl der Einheiten vertikal | 2 |
| Fastening type | Lock |
| ROHS-conformant | yes |
| Material | Polycarbonate |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| With mounting frame | no |
| Diameter opening | 0 |
Environmental Data
0,2883 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2883 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2883 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Number of units
Mounting direction
Item no.
WG-AF2TE RW
2
Vertical
6109932
WG-AF2TE RW
Item no.
6109932
Number of units
2
Mounting direction
Vertical

