Cover frame AR45-F3, for accessory mounting box 71GD9-2, triple
Type AR45-F3 SWGR
Item no. 6119374
EAN 4012195889007



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Front locking cover frame for Modul 45 devices, triple, without labelling panel for horizontal and vertical device installation, for locking in accessory mounting box 71GD9-2 or in mounting support 71MT3 45-2.
For installation in Rapid 80 device installation trunking and ISS service poles.
For installation in Rapid 80 device installation trunking and ISS service poles.
Technical data
Dimensions
| Width | 185 mm |
|---|---|
| Height | 84 mm |
Technical data
| Hinged cover | no |
|---|---|
| Text field/inscription field | no |
| Halogen-free | yes |
| Number of units | 3 |
| Protection rating | Other |
| Suitable for flush-mounted installations | no |
| Suitable for underfloor duct socket | no |
| Suitable for device installation ducts | yes |
| Suitable for built-in installations | yes |
| Depth | 8,5 mm |
| Surface version | Matt |
| Mounting direction | Horizontal and vertical |
| Einbaubreite | 135 mm |
| Installation height | 45 mm |
| Transparent | no |
| Number of units, horizontal | 3 |
| Anzahl der Einheiten vertikal | 3 |
| Fastening type | Clamp fastening |
| ROHS-conformant | yes |
| Dimension | 84x185mm |
| Material | Polycarbonate |
| Colour | Black-grey; RAL 7021 |
| Antibacterial treatment | no |
| With mounting frame | no |
| Diameter opening | 0 |
| Product series | BlackLine, Modul 45® Cover |
Environmental Data
0,1497 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1497 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1497 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Number of units
Mounting direction
Item no.
AR45-F3 RW
3
Horizontal and vertical
6119372
AR45-F3 SWGR
3
Horizontal and vertical
6119374
AR45-F3 AL
3
Horizontal and vertical
6119376
AR45-F3 RW
Item no.
6119372
Number of units
3
Mounting direction
Horizontal and vertical
AR45-F3 SWGR
Item no.
6119374
Number of units
3
Mounting direction
Horizontal and vertical
AR45-F3 AL
Item no.
6119376
Number of units
3
Mounting direction
Horizontal and vertical


