Cover for WDK trunking, trunking width 90 mm
Type 2410 90RW
Item no. 6027704
EAN 4012197482954



Item no. / Type
Length
Colour
Smallest selling unit: 2 m
2m
m
Description
Cover for closing the trunking.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 90 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Halogen-free | no |
| ROHS-conformant | yes |
| Dimension | 2000x90 |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Product series | WDK |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
2410 90RW
2000
Pure white; RAL 9010
6027704
2410 90GR
2000
Stone grey; RAL 7030
6022707
2410 90CW
2000
Cream; RAL 9001
6027636
Colour
2410 90RW
Item no.
6027704
Length
2000
Colour
Pure white; RAL 9010
2410 90GR
Item no.
6022707
Length
2000
Colour
Stone grey; RAL 7030
2410 90CW
Item no.
6027636
Length
2000
Colour
Cream; RAL 9001
