Cover for WDK trunking, trunking width 210 mm
Type 2410 210CW
Item no. 6027687
EAN 4012196031276



Item no. / Type
Length
Colour
Smallest selling unit: 2 m
2m
m
Description
Cover for closing the trunking.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 210 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Halogen-free | no |
| Protection rating | IP30 |
| Protection rating IK code | IK04 |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 210x2000mm |
| Material | Polyvinylchloride |
| Colour | Cream; RAL 9001 |
| Antibacterial treatment | no |
| Product series | WDK |
Environmental Data
1,47 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,47 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 1,47 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (2)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
2410 210GR
2000
Stone grey; RAL 7030
6022774
2410 210CW
2000
Cream; RAL 9001
6027687
2410 210RW
2000
Pure white; RAL 9010
6191738
Colour
2410 210GR
Item no.
6022774
Length
2000
Colour
Stone grey; RAL 7030
2410 210CW
Item no.
6027687
Length
2000
Colour
Cream; RAL 9001
2410 210RW
Item no.
6191738
Length
2000
Colour
Pure white; RAL 9010

