Cover for WDK and universal trunking, trunking width 170 mm
Type 2410 170RW
Item no. 6191703
EAN 4012196502455



Item no. / Type
Length
Colour
Smallest selling unit: 2 m
2m
m
Description
Cover for closing the trunking and front cover to create universal trunking.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 170 mm |
| Height | 14 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Halogen-free | no |
| Protection rating | IP30 |
| Protection rating IK code | IK04 |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 170x2000mm |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | WDK |
Environmental Data
1,0676 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,0676 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 1,0676 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (1)
Certificates (1)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
2410 170GR
2000
Stone grey; RAL 7030
6022758
2410 170LGR
2000
Light grey; RAL 7035
6028187
2410 170RW
2000
Pure white; RAL 9010
6191703
Colour
2410 170GR
Item no.
6022758
Length
2000
Colour
Stone grey; RAL 7030
2410 170LGR
Item no.
6028187
Length
2000
Colour
Light grey; RAL 7035
2410 170RW
Item no.
6191703
Length
2000
Colour
Pure white; RAL 9010

