Cover for WDK and universal trunking, trunking width 170 mm
Type 2410 170LGR
Item no. 6028187
EAN 4012196773893



Item no. / Type
Length
Colour
Smallest selling unit: 2 m
2m
m
Description
Cover for closing the trunking and front cover to create universal trunking.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 170 mm |
| Height | 14 mm |
Technical data
| Dimension | 170x2000mm |
|---|---|
| Material | Polyvinylchloride |
| Colour | Light grey; RAL 7035 |
| Antibacterial treatment | no |
| Product series | WDK |
Environmental Data
1,1227 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,1227 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 1,1227 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (1)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
2410 170GR
2000
Stone grey; RAL 7030
6022758
2410 170LGR
2000
Light grey; RAL 7035
6028187
2410 170RW
2000
Pure white; RAL 9010
6191703
Colour
2410 170GR
Item no.
6022758
Length
2000
Colour
Stone grey; RAL 7030
2410 170LGR
Item no.
6028187
Length
2000
Colour
Light grey; RAL 7035
2410 170RW
Item no.
6191703
Length
2000
Colour
Pure white; RAL 9010
