Cover for WDK and universal trunking, trunking width 110 mm
Type 2410 110GR
Item no. 6022715
EAN 4012196023295



Item no. / Type
Length
Colour
Smallest selling unit: 2 m
2m
m
Description
Cover for closing the trunking and front cover to create universal trunking.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 110 mm |
| Height | 14 mm |
Technical data
| Dimension | 110x2000mm |
|---|---|
| Material | Polyvinylchloride |
| Colour | Stone grey; RAL 7030 |
| Antibacterial treatment | no |
| Product series | WDK |
Environmental Data
0,6375 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,6375 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,6375 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (1)
Certificates (1)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
2410 110GR
2000
Stone grey; RAL 7030
6022715
2410 110LGR
2000
Light grey; RAL 7035
6028152
2410 110RW
2000
Pure white; RAL 9010
6191630
Colour
2410 110GR
Item no.
6022715
Length
2000
Colour
Stone grey; RAL 7030
2410 110LGR
Item no.
6028152
Length
2000
Colour
Light grey; RAL 7035
2410 110RW
Item no.
6191630
Length
2000
Colour
Pure white; RAL 9010
