Cover for triple accessory mounting box for WDK trunking, trunking height 130 mm
Type D2-3 130CW
Item no. 6169449
EAN 4012196112159



Item no. / Type
Length
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Cover section, triple, for device installation in WDK trunking in conjunction with the device installation socket, type 2390.
Technical data
Dimensions
| Length | 300 mm |
|---|
Technical data
| Maintain electrical functions | no |
|---|---|
| Halogen-free | no |
| Protection rating | IP30 |
| Protection rating IK code | IK04 |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 130x300mm |
| Material | Polyvinylchloride |
| Colour | Cream; RAL 9001 |
| Antibacterial treatment | no |
| Product series | WDK |
Environmental Data
0,2784 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2784 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2784 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
D2-3 130CW
300
Cream; RAL 9001
6169449
D2-3 130RW
300
Pure white; RAL 9010
6194192
Colour
D2-3 130CW
Item no.
6169449
Length
300
Colour
Cream; RAL 9001
D2-3 130RW
Item no.
6194192
Length
300
Colour
Pure white; RAL 9010
