Cover for tee FT
Type LTD 600 R3 FT
Item no. 6226130
EAN 4012196535743



Item no. / Type
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cover with turn buckles for covering T pieces with welded rungs.
Technical data
Dimensions
| Width | 600 mm |
|---|---|
| Dimension B | 600 mm |
Technical data
| Wide-span version | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 1,25 mm |
| Material thickness | 1,25 mm |
| Suitable for cable ladder | yes |
| Suitable for cable tray | no |
| Fastening type | Sash lock |
| ROHS-conformant | yes |
| Dimension | B600 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
44,4722 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 44,4722 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 44,4722 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Plate thickness
Item no.
LTD 200 R3 FT
200
1
6226120
LTD 300 R3 FT
300
1
6226122
LTD 400 R3 FT
400
1
6226124
LTD 450 R3 FT
450
1,25
6226126
LTD 500 R3 FT
500
1,25
6226128
LTD 600 R3 FT
600
1,25
6226130
LTD 750 R3 FT
750
1,25
6226132
LTD 800 R3 FT
800
1,25
6226134
LTD 900 R3 FT
900
1,25
6226136
LTD 1000 R3 FT
1000
1,25
6226138
LTD 1200 R3 FT
1200
1,25
6226142
Width
Plate thickness
LTD 200 R3 FT
Item no.
6226120
Width
200
Plate thickness
1
LTD 300 R3 FT
Item no.
6226122
Width
300
Plate thickness
1
LTD 400 R3 FT
Item no.
6226124
Width
400
Plate thickness
1
LTD 450 R3 FT
Item no.
6226126
Width
450
Plate thickness
1,25
LTD 500 R3 FT
Item no.
6226128
Width
500
Plate thickness
1,25
LTD 600 R3 FT
Item no.
6226130
Width
600
Plate thickness
1,25
LTD 750 R3 FT
Item no.
6226132
Width
750
Plate thickness
1,25
LTD 800 R3 FT
Item no.
6226134
Width
800
Plate thickness
1,25
LTD 900 R3 FT
Item no.
6226136
Width
900
Plate thickness
1,25
LTD 1000 R3 FT
Item no.
6226138
Width
1000
Plate thickness
1,25
LTD 1200 R3 FT
Item no.
6226142
Width
1200
Plate thickness
1,25


