Cover for tee FT
Type T D 200 R5 FT
Item no. 6239861
EAN 4012196882694



Item no. / Type
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cover with turn-buckles for covering tees.
Technical data
Dimensions
| Width | 200 mm |
|---|
Technical data
| Plate thickness | 1,5 mm |
|---|---|
| Material thickness | 1,5 mm |
| ROHS-conformant | yes |
| Dimension | B200mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
27,4837 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 27,4837 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 27,4837 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Plate thickness
Item no.
T D 200 R5 FT
200
1,5
6239861
T D 300 R5 FT
300
1,5
6239863
T D 400 R5 FT
400
1,5
6239865
T D 500 R5 FT
500
1,5
6239867
T D 600 R5 FT
600
1,5
6239869
Width
T D 200 R5 FT
Item no.
6239861
Width
200
Plate thickness
1,5
T D 300 R5 FT
Item no.
6239863
Width
300
Plate thickness
1,5
T D 400 R5 FT
Item no.
6239865
Width
400
Plate thickness
1,5
T D 500 R5 FT
Item no.
6239867
Width
500
Plate thickness
1,5
T D 600 R5 FT
Item no.
6239869
Width
600
Plate thickness
1,5
