Cover for T branch piece DD
Type WDTRL 400 DD
Item no. 6231683
EAN 4012196504732



Item no. / Type
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cover for wide span T branch piece with pre-mounted turn buckles.
As the connector is mounted from the outside, the fitting cover is 300 mm shorter than the corresponding fitting. This must be considered when installing the track elements.
Technical data
Dimensions
| Width | 400 mm |
|---|---|
| Dimension B | 400 mm |
| Dimension H | 15 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Plate thickness | 1 mm |
| Number of turn buckles | 9 St. |
| Material thickness | 1 mm |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| Fastening type | Sash lock |
| ROHS-conformant | yes |
| Dimension | B400mm |
| Surface | Strip galvanised zinc/aluminium, Double Dip |
| Material | Steel |
| Colour | zinc |
Environmental Data
47,8559 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 47,8559 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 47,8559 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Plate thickness
Item no.
WDTRL 200 DD
200
1
6231667
WDTRL 300 DD
300
1
6231675
WDTRL 400 DD
400
1
6231683
WDTRL 500 DD
500
1,25
6231691
WDTRL 600 DD
600
1,25
6231705
Width
Plate thickness
WDTRL 200 DD
Item no.
6231667
Width
200
Plate thickness
1
WDTRL 300 DD
Item no.
6231675
Width
300
Plate thickness
1
WDTRL 400 DD
Item no.
6231683
Width
400
Plate thickness
1
WDTRL 500 DD
Item no.
6231691
Width
500
Plate thickness
1,25
WDTRL 600 DD
Item no.
6231705
Width
600
Plate thickness
1,25


